Catalog Number:
sld4ext
HALO
  • Ultra-low profile surface luminaire with downlighting distribution
  • Ceiling or wall mounting in compatible junction boxes
  • 80 CRI or 90 CRI
  • 2700K, 3000K, 3500K, 4000K color temperature options
  • Dimmable with 120V dimmers
  • Wet location listed for showers and protected ceilings
  • Damp location listed for indoor ceiling or wall mounting
  • Designer trims - optional accessories

Resources

HALO Recessed Catalog
May 20, 2020
89 MB

Specifications

Product Description

Brand Name Halo
Family SLD4xJB LED
Description 4" SLD Accessory Surface Extender

Product Details

UPC 080083715671
Aperture 4 Inch
Lamp Type LED
Mounting Recessed
Voltage Rating Accessory
Product Weight 0.7
Case Quantity 6
Pallet Quantity 480
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?