Catalog Number:
sld405935wh
HALO
  • Ultra-low profile surface luminaire with downlighting distribution
  • Ceiling or wall mounting in compatible junction boxes
  • 80 CRI or 90 CRI
  • 2700K, 3000K, 3500K, 4000K color temperature options
  • Dimmable with 120V dimmers
  • Wet location listed for showers and protected ceilings
  • Damp location listed for indoor ceiling or wall mounting
  • Designer trims - optional accessories

Resources

Specifications

Product Description

Brand Name Halo
Family SLD4xJB LED
Description 4" Surface LED Downlight, 120V, 90CRI, 3500K, White

Product Details

UPC 080083714063
Amperage Rating 0.1A
Aperture 4 Inch
Color Temperature Max 3500K
Lamp Type LED
Mounting Recessed
Recessed Trim Downlight
Voltage Rating 120V
Wattage 12W
Product Weight 1.1
Case Quantity 6
Pallet Quantity 360
Country of Origin MX
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No

Want to purchase this product?

Need more information?