Catalog Number:
sld405830whjb
HALO
  • Ultra-low profile surface luminaire with downlighting distribution
  • Ceiling or wall mounting in compatible junction boxes
  • 80 CRI or 90 CRI
  • 2700K, 3000K, 3500K, 4000K color temperature options
  • Dimmable with 120V dimmers
  • Wet location listed for showers and protected ceilings
  • Damp location listed for indoor ceiling or wall mounting
  • Designer trims - optional accessories

Resources

HALO Recessed Catalog
May 20, 2020
89 MB

Specifications

Product Description

Brand Name Halo
Family SLD4xJB LED
Description 4" Surface LED Downlight, 120V, 80CRI, 3000K, White, Junction Box mount only

Product Details

UPC 080083705979
Amperage Rating 0.10 (at 120V)
Aperture 4 Inch
Color Temperature Max 3000K
Lamp Type LED
Mounting Flushmount
Recessed Trim Downlight
Voltage Rating 120V
Wattage 12 W
Product Weight 1.122
Case Quantity 6
Pallet Quantity 630
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No

Want to purchase this product?

Need more information?