Brand Name | Halo |
Family | RSQ5 All-Purpose Square LED Module |
Description | 5" all- purpose square LED module, 90 CRI, selectable color temp (2700K-5000K CCT), 800 lumens, white |
UPC | 080083886487 |
Amperage Rating | 0.082 A |
Aperture | 5 Inch |
Color Temperature Max | 5000K |
Lamp Type | LED |
Mounting | Recessed |
Voltage Rating | 120V |
Wattage | 9.4 W |
Product Weight | 1.17 |
Case Quantity | 6 |
Pallet Quantity | 360 |
Country of Origin | CN |
ARRA | No |
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |