- 90 CRI: 2700K, 3000K, 3500K, 4000K CCT
Specifications
Product Description
Brand Name | Halo |
Family | RSQ4 All-Purpose Square LED Module |
Description | 4" square trim, satin nickel flange and baffle |
Product Details
Lamp Type | N/A |
UPC | 080083841004 |
Amperage Rating | N/A |
Aperture | 4 Inch |
Mounting | Recessed |
Recessed Trim | Reflector |
Voltage Rating | N/A |
Product Weight | 0.07 |
Case Quantity | 6 |
Pallet Quantity | 3780 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |