Catalog Number:
rsq4089401emwwb
HALO
  • 90 CRI: 2700K, 3000K, 3500K, 4000K CCT

Resources

Halo RSQ Brochure
May 13, 2020
5 MB

HALO RSQ Dimming Guide
May 20, 2020
836 KB

Specifications

Product Description

Brand Name Halo
Family RSQ4 All-Purpose Square LED Module
Description 4" Square LED Retrofit Trim, 800 LM, 4000K, 90CRI

Product Details

UPC 080083824472
Amperage Rating 0.076
Aperture 4 Inch
Color Temperature Max 4000K
Lamp Type LED
Mounting Recessed
Voltage Rating 120V
Wattage 9 W
Product Weight 0.85
Case Quantity 6
Pallet Quantity 672
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?