Brand Name | Halo |
Family | RL6 Deep Baffle |
Description | 56" RL Deep Baff, 600lm, 930, Wh Trm, C&I |
UPC | 080083823642 |
Amperage Rating | 0.073A |
Aperture | 5/6 Inch |
Color Temperature Max | 3000K |
Lamp Type | LED |
Mounting | Recessed |
Voltage Rating | 120V |
Wattage | 8.5W |
Product Weight | 1.32 |
Case Quantity | 6 |
Pallet Quantity | 180 |
Country of Origin | CN |
ARRA | No |
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |