Catalog Number:
rl560whzha69-c
HALO
  • Wink, SmartThings or Echo Plus compatible. Hub & app sold separately.
  • Works w/ Amazon Alexa & Google Home for voice control (sold separate)
  • Change color temp from 2700K CCT to 5000K CCT via mobile app
  • Maintains 90 CRI throughout color adjustment
  • Schedule actions like setting color temp & dim level via mobile app
  • Dims to 5% using the app
  • Retrofits existing 5" or 6" housings with screwbase adapter included
  • ENERGY STAR® compliant, Wet & damp location listed, cULus listed
  • LED connector is CA Title-24 high efficacy compliant and cULus Listed

Resources

Specifications

Product Description

Brand Name Halo
Family RL56 Wireless
Description 5"/6" Retrofit Baffle-Trim LED Module, Wireless, ZHA, 120V, 90CRI, White

Product Details

UPC 080083823383
Amperage Rating 0.15
Color Temperature Max 5000K
Lamp Type LED
Mounting Recessed
Voltage Rating 120V
Wattage 9.5W
Product Weight 1.45
Case Quantity 6
Pallet Quantity 192
Country of Origin CN
ARRA No

Stocking Details

Mississauga, ON, Canada Yes
Calgary, AB, Canada No

Want to purchase this product?

Need more information?