Catalog Number:
rl560wh6930r
HALO
  • ENERGY STAR® certified
  • 90 CRI: 2700K, 3000K, 3500K, 4000K, or 5000K CCT
  • Lumens: 600, 900, 1200
  • Retrofits existing 5 or 6" housings with screwbase adapter included"
  • Use with 5 and 6" LED housings - new construction and remodel"
  • Dimmable
  • Dual-mount: Torsion Spring and Push-N-Twist clip models
  • Damp location and Wet location shower listed
  • LED connector is CA Title-24 high efficacy compliant and cULus Listed

Resources

HALO RL Dimming Guide
May 20, 2020
694 KB

Specifications

Product Description

Brand Name Halo
Family RL56 Series
Description 5"/6" Retrofit Baffle - Trim LED Module, 90CRI, 3000K, Matte White

Product Details

UPC 080083690565
Amperage Rating 0.068 (at 120V)
Aperture 5/6 Inch
Color Temperature Max 3000K
Lamp Type LED
Mounting Recessed
Voltage Rating 120V
Wattage 8W
Product Weight 0.93
Case Quantity 4
Pallet Quantity 360
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL Yes
Bloomington, CA Yes
Cranbury, NJ Yes
Irving, TX Yes
Peachtree City, GA Yes

Want to purchase this product?

Need more information?