Brand Name | Halo |
Family | RL56 Series |
Description | 5"/6" Retrofit Baffle-Trim LED Module, 120V, 90CRI, 3000 K, White |
UPC | 080083775798 |
Amperage Rating | 0.15 A |
Color Temperature Max | 3000K |
Lamp Type | LED |
Mounting | Retrofit Kit |
Voltage Rating | 120V |
Wattage | 8W |
Product Weight | 2.0 |
Case Quantity | 4 |
Pallet Quantity | 200 |
Country of Origin | CN |
ARRA | No |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | Yes |