Catalog Number:
rl56099s1ewhr-ca
HALO
  • Field-selectable color temperatures LED downlight with baffle trim

Resources

Specifications

Product Description

Brand Name Halo
Family RL56 LED 5"/6" Retrofit SeleCCTable™ Downlight
Description 5/6" Retrofit Baffle-Trim LED Module, 900 Series, 90CRI, CCT Selectable

Product Details

UPC 080083888160
Amperage Rating 0.15A at 120V
Aperture 5/6 Inch
Color Temperature Max 5000K
Lamp Type LED
Mounting Recessed
Voltage Rating 120V
Wattage 9.9W
Product Weight 0.93
Case Quantity 4
Pallet Quantity 300
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No

Want to purchase this product?

Need more information?