Catalog Number:
rl4069s1ewhr-ca
HALO
  • Field-selectable color temperatures LED downlight with baffle trim

Resources

Specifications

Product Description

Brand Name Halo
Family RL4 LED 4" Retrofit SeleCCTable™ Downlight
Description 4" Retrofit LED Module, 120V, 600 Lumens, 90CRI, Selectable CCT,Matte White

Product Details

UPC 080083888108
Amperage Rating 0.075 A - 0.0875 A
Aperture 4 Inch
Color Temperature Max 5000K
Lamp Type LED
Mounting Retrofit Kit
Voltage Rating 120V
Wattage 6.6 W
Product Weight 0.55
Case Quantity 4
Pallet Quantity 768
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No

Want to purchase this product?

Need more information?