Catalog Number:
rl460wh930pk
HALO
  • ENERGY STAR® certified
  • 2700K, 3000K, 3500K or 4000K color temperature; 80 or 90 CRI
  • Retrofits existing 4" housings with screwbase adapter included
  • Use with Halo 4" LED housings - new construction & remodel
  • Dimmable
  • Push-N-Twist Universal installation clips
  • Damp location and Wet location shower listed
  • LED connector is CA Title-24 high efficacy compliant, and cULus Listed

Resources

Halo RL4 LED
May 13, 2020
429 KB

HALO RL Dimming Guide
May 20, 2020
694 KB

Specifications

Product Description

Brand Name Halo
Family RL4 All-Purpose LED Baffle-trim Modules
Description 4" Retrofit Baffle-Trim LED Module, 120V, 90CRI, 3000 K, White

Product Details

UPC 080083690770
Amperage Rating 0.075A - 0.0875A (at 120V)
Aperture 4 Inch
Color Temperature Max 3000K
Lamp Type LED
Mounting Flushmount
Voltage Rating 120V
Wattage 8 W
Product Weight 0.67
Case Quantity 6
Pallet Quantity 1008
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?