Resources

Specifications

Product Description

Brand Name Halo
Family RL4 All-Purpose LED Baffle-trim Modules
Description 4" Retrofit Baffle-Trim LED Module, 90CRI, 120V, 3000 K, White

Product Details

UPC 080083775767
Amperage Rating 0.075A - 0.0875A at 120 V
Color Temperature Max 3000K
Lamp Type LED
Mounting Recessed
Voltage Rating 120V
Wattage 8W
Product Weight 1.132
Case Quantity 4
Pallet Quantity 384
Country of Origin CN
ARRA No

Stocking Details

Mississauga, ON, Canada Yes
Calgary, AB, Canada No

Want to purchase this product?

Need more information?