Brand Name | All-Pro Outdoor Security |
Family | Revolve™ LED Floodlight |
Description | RevolveTM Flood with PC, 5000K Twin White |
UPC | 080083722006 |
Color Temperature Max | 5000K |
Lamp Type | LED |
Mounting | Wall/Eave Mount |
Voltage Rating | 120V |
Product Weight | 4.54 |
Case Quantity | 2 |
Pallet Quantity | 150 |
Country of Origin | CN |
ARRA | No |
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |