HALO

Revolve™ LED Dusk to Dawn

  • Sleek, contoured design optimized for low profile applications
  • Integral photo control provides nighttime ON daytime OFF functionality
  • Durable, die-cast aluminum housing
  • Maintenance-free LEDs with 50,000 hours of life
  • Optics rotate 360° for fully adjustable area coverage
  • Twin and triple LED versions available for multiple applications
  • 3500K and 5000K CCT options for maximum versatility
  • Energy Star and DLC qualified
  • Available in White or Bronze

Want to purchase this product?

Need more information?