Catalog Number:
ra56069s1ewhr-ca
HALO
  • Adjustable gimbal offers 35-degree tilt and up to 360-degree rotation

Resources

Specifications

Product Description

Brand Name Halo
Family RA56 SeleCCTable Series
Description 5-Inch/6-Inch All-Purpose LED Retrofit Module, 600 lumens, 90CRI,White

Product Details

UPC 080083888481
Amperage Rating 0.065 A
Aperture 5/6 Inch
Color Temperature Max 5000K
Lamp Type LED
Mounting Recessed
Voltage Rating 120V
Wattage 7 W
Product Weight 1.37
Case Quantity 4
Pallet Quantity 240
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No

Want to purchase this product?

Need more information?