Catalog Number:
ra5606930wh
HALO
  • Adjustable gimbal offers 35-degree tilt and up to 360-degree rotation
  • 90 CRI
  • For retrofit with screwbase adapter included
  • For use with 5" H550 & 6" H750 LED housings-new construction & remodel
  • Dimmable and operates at 10W
  • Torsion Spring or Friction Blade mounting
  • Damp location listed
  • LED connector is CA Title-24 and WSEC compliant, and UL and CSA Listed
  • Halo White gimbal and trim finish

Resources

Specifications

Product Description

Brand Name Halo
Family RA56 LED 5&6-inch Gimbals - Narrow & V. Wide Flood
Description 5/6" Retrofit Adjustable LED Module, 90CRI, 120V, 3000 K, Very Wide Flood, White

Product Details

UPC 080083693245
Amperage Rating 0.085 (at 120V)
Aperture 5/6 Inch
Color Temperature Max 3000K
Lamp Type LED
Mounting Recessed
Voltage Rating 120V
Wattage 10 W
Product Weight 2.0
Case Quantity 6
Pallet Quantity 240
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?