Catalog Number:
ra5606930wh-ca
HALO
  • Adjustable gimbal offers 35-degree tilt and up to 360-degree rotation

Resources

Specifications

Product Description

Brand Name Halo
Family RA56 LED 5&6-inch Gimbals - Narrow & V. Wide Flood
Description 5/6" Retrofit Adjustable LED Module, 90CRI, 120V, 3000 K, Very Wide Flood, White

Product Details

UPC 080083833405
Amperage Rating 0.085A
Aperture 5/6 Inch
Color Temperature Max 3000K
Lamp Type LED
Mounting Recessed
Voltage Rating 120V
Wattage 10W
Product Weight 1.967
Case Quantity 6
Pallet Quantity 240
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No

Want to purchase this product?

Need more information?