Catalog Number:
ra406930wh-ca
HALO
  • Adjustable gimbal offers 35-degree tilt and up to 360-degree rotation

Resources

Specifications

Product Description

Brand Name Halo
Family RA4 LED 4-inch Gimbals - Narrow & Very Wide Flood
Description 4" Retrofit Adjustable LED Module, 90CRI, 120V, 3000 K, Very Wide Flood, White

Product Details

UPC 080083833221
Amperage Rating 0.085A
Aperture 4 Inch
Color Temperature Max 3000K
Lamp Type LED
Mounting Recessed
Voltage Rating 120V
Wattage 10W
Product Weight 1.5
Case Quantity 6
Pallet Quantity 288
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No

Want to purchase this product?

Need more information?