Catalog Number:
ra406930nflwh
HALO
  • Adjustable gimbal offers 35-degree tilt and up to 360-degree rotation
  • 90 CRI
  • For retrofit with screwbase adapter included
  • For use with 4" H995 LED housings - new construction and remodel
  • Dimmable and operates at 10W
  • Friction Blade mounting
  • Damp location listed
  • LED connector is CA Title-24 and WSEC compliant, and UL and CSA Listed
  • Halo White gimbal and trim finish

Resources

Specifications

Product Description

Brand Name Halo
Family RA4 LED 4-inch Gimbals - Narrow & Very Wide Flood
Description 4" Retrofit Adjustable LED Module, 90CRI, 120V, 3000 K, Narrow Flood, White

Product Details

UPC 080083693283
Amperage Rating 0.083 (at 120V)
Aperture 4 Inch
Color Temperature Max 3000K
Lamp Type LED
Mounting Recessed
Voltage Rating 120V
Wattage 10 W
Product Weight 1.23
Case Quantity 4
Pallet Quantity 420
Country of Origin MX
ARRA No

Stocking Details

Elk Grove Village, IL Yes
Bloomington, CA Yes
Cranbury, NJ Yes
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada Yes
Calgary, AB, Canada No

Want to purchase this product?

Need more information?