Brand Name | Halo |
Family | RA4 LED 4-inch Gimbals - Narrow & Very Wide Flood |
Description | 4" Retrofit Adjustable LED Module, 90CRI, 120V, 2700 K, Very Wide Flood, White |
UPC | 080083693184 |
Amperage Rating | 0.085 (at 120V) |
Aperture | 4 Inch |
Color Temperature Max | 2700K |
Lamp Type | LED |
Mounting | Recessed |
Voltage Rating | 120V |
Wattage | 10 W |
Product Weight | 1.23 |
Case Quantity | 6 |
Pallet Quantity | 504 |
Country of Origin | MX |
ARRA | No |
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | Yes |