- Adjustable gimbal offers 35° tilt and up to 360° rotation
Specifications
Product Description
Brand Name | Halo |
Family | RA3 Adjustable LED Module |
Description | 3" Retrofit Adjustable Downlight, 90 CRI, 120V, Selectable |
Product Details
Lamp Type | LED |
UPC | 080083130085 |
Amperage Rating | 0.078 A at 120 V |
Aperture | 3 Inch |
Color Temperature Max | 5000K |
Mounting | Ceiling Mount |
Voltage Rating | 120V |
Wattage | 7.4 |
Product Weight | 0.64 |
Case Quantity | 4 |
Pallet Quantity | 576 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |