- Designed with flexibility in mind with Selectable Colors & Photocell
- Perfect for security lighting around garages, backyards, apartment complexes, or offices
- 3 Selectable light colors (3000K, 4000K, & 5000K)
- Dusk to Dawn nighttime on daytime off operation with full Photocell
- Turn on or off Photocell for Switch Activation
- Rugged die-cast aluminum housing with prismatic PC lens for excellent glare-free light
- Wet location rated makes this fixture ideal for outdoor applications
- Rust-Resistant powered coated bronze finish great for outdoors
- Universal 120-277V Driver with 0-10V Dimmability down to 10%
- 50,000 Hour maintenance-free LED Lifespan
- UL Listed for Wet Locations, DLC 5.1 certified
- 5-Year warranty

HALO Outdoor
MWP Series Mini Wall Pack
Flexible installation & high-performance entry light
The Halo Outdoor MWP LED Mini Wall Pack family has a small form factor that covers an existing footprint of Metal Halide and Fluorescent wall pack fixtures. Perfect for security lighting a wall perimeter, garage, backyard, loading bay, warehouse, apartment complex, hotel, or office with 2000 or 4000 Lumens of bright light while using only 15 or 30 Watts. Choose between three color temperatures (3000K, 4000K, 5000K) using a physical switch on fixture housing. The fixture is a 2-in-1 Dusk to Dawn or Switch operated product by turning on or off the photocell using the physical switch on the fixture housing. Install it on any wall, post, or column using the universal junction box mounting knockout and surface mount using included conduit entry. Constructed from die-cast aluminum, the housing is corrosion-resistant and includes a prismatic clear UV-resistant PC lens that provides diffuse glare-free light. The Mini Wall pack has more than 50,000 hours of maintenance-free lifespan, universal 120-277V driver and is 0-10V dimmable. UL listed for Wet location, DLC 5.1 Standard, and a 5-year warranty.
Ideal for these spaces:

Maximum versatility all in 1
Designed to maximize versatility, the MWP is available in 1 compact size with a 2-lumen package and 3 Color Temperature settings, as well as an integrated photocell that can be turned off for manual switch-activated control.

Never be left out in the dark
The MWP Area Light has a photocell sensor that automatically detects when the sun has gone down and activates the light.

Multiple ways to mount
This Mini Wall Pack can be wall mounted to a recessed junction box or can be surface mounted using the included conduit entry on the bottom of the fixture.

Other features and certifications:
- 5-Yr Warranty
- 50,000-hour Lifespan
- DLC
- UNV 120-277V
- Wet Location
- UL Listed