Catalog Number:
mst203t27w
HALO
  • Motion sensor available with 180° or 270° detection and 50' range

Resources

Specifications

Product Description

Brand Name Halo Outdoor
Family MST203T Twin LED with Motion Sensor
Description Motion Small Twin floodlight, 2000 lumens, Selectable CCT, 270* Motion Sensor, White Color

Product Details

UPC 080083810260
Amperage Rating 0.19
Color Temperature Max 5000K
Lamp Type LED
Mounting Wall/Eave Mount
Range of Motion 180 Degree
Voltage Rating 120V
Wattage 22.8 W
Product Weight 3.25
Case Quantity 2
Pallet Quantity 180
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?