Catalog Number:
mst203t18w
HALO
  • Motion sensor available with 180° or 270° detection and 50' range
  • Field selectable color temperature options of 3000K, 4000K and 5000K
  • Maintenance-free LEDs rated for 70,000 hours
  • Durable die-cast aluminum housing with UV stable polycarbonate lens
  • Two-stage optics for consistent distribution across all CCT options
  • Equivalent to 180W incandescent
  • For use with 120V, 60Hz power source
  • Wall and eave mountable to recessed and surface mount junction boxes
  • Motion override for temporary use as a floodlight

Resources

Specifications

Product Description

Brand Name Halo Outdoor
Family MST203T Twin LED with Motion Sensor
Description Twin LED Motion Flood, 180° PIR, Selectable CCT, White

Product Details

UPC 080083810185
Amperage Rating 0.19
Color Temperature Max 5000K
Lamp Type LED
Mounting Wall/Eave Mount
Range of Motion 180 Degree
Voltage Rating 120V
Wattage 23 W
Product Weight 3.25
Case Quantity 2
Pallet Quantity 150
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada Yes
Calgary, AB, Canada No

Want to purchase this product?

Need more information?