Catalog Number:
mst18r17lw
HALO
  • 1600 Lumen Output, equivalent to 150W incandescent
  • 5000K CCT
  • Round, low-profile design; direct replacement for traditional halogen
  • Maintenance-free LEDs with 35,000 hours of life
  • Motion Activated 180° of coverage
  • Easy install with support hook, push connectors and attached screws
  • Mounts easily to recessed junction box, cover plate included
  • Tool-less adjustment
  • Available in White or Bronze

Resources

Specifications

Product Description

Brand Name Halo Outdoor
Family MST18R17L Series
Description LED Twin Head Motion Sensor Floodlight, 1600 Lumens, 5000K CCT, White

Product Details

UPC 080083703166
Amperage Rating 0.242 at (120V)
Color Temperature Max 5000K
Lamp Type LED
Mounting Wall Mount
Range of Motion 180 Degree
Voltage Rating 120VAC 50/60 Hz
Wattage 20W
Product Weight 1.51
Case Quantity 2
Pallet Quantity 150
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?