Catalog Number:
msled300
HALO
  • No wiring needed; integrated solar panel for hassle-free installation

Resources

Specifications

Product Description

Brand Name All-Pro Outdoor Security
Family MSLED300 Series
Description 120 Degree Led Motion-activated Solar Floodlight, Black

Product Details

UPC 080083728213
Color Temperature Max 5000K
Lamp Type LED
Mounting Surface Mount
Range of Motion 120 Degree
Wattage 40W
Product Weight 1.13
Case Quantity 2
Pallet Quantity 336
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada Yes
Calgary, AB, Canada No

Want to purchase this product?

Need more information?