Brand Name | Halo Outdoor |
Family | MSLED180 Series |
Description | 180 Degree Led Motion-activated Solar Floodlight, White |
UPC | 080083565313 |
Color Temperature Max | 6500K |
Lamp Type | LED |
Mounting | Wall Mount |
Range of Motion | 180 Degree |
Product Weight | 3.35 |
Case Quantity | 2 |
Pallet Quantity | 80 |
Country of Origin | CN |
ARRA | No |
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |