Catalog Number:
msled180
HALO
  • Motion sensor detects motion 180° up to 70 ft.
  • Durable, weather-resistant plastic construction
  • Easy wall-mounting with no wiring necessary
  • Adjustable time settings
  • 6" x 8" solar panel for maximum charging power with 16' cord
  • LED indicator light flashes when unit needs to recharge
  • Can be used as a twin or single floodlight, depending on application
  • Long-life, bright white LEDs
  • Available in black (MSLED180) and white (MSLED180W)

Resources

Specifications

Product Description

Brand Name Halo Outdoor
Family MSLED180 Series
Description 180° LED MOTION-ACTIVATED SOLAR FLOODLIGHT

Product Details

UPC 080083562367
Color Temperature Max 6500K
Lamp Type LED
Mounting Surface/Suspended
Range of Motion 180 Degree
Voltage Rating Solar
Product Weight 3.35
Case Quantity 2
Pallet Quantity 80
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No

Want to purchase this product?

Need more information?