Catalog Number:
ms185w
HALO
  • ENERGY STAR® qualified. Learn more at energystar.gov
  • Motion sensor detects motion 180° up to 70 ft.
  • Heavy-duty, die-cast metal housing construction
  • Perfect for wall-mount or eave-mount applications
  • Two 100W (maximum) PAR bulbs sold separately
  • Available in bronze (MS185) and white (MS185W)

Resources

Specifications

Product Description

Brand Name All-Pro Outdoor Security
Family MS185 Series
Description 180 Degree 200W Par Motion-activated Security Floodlight, White

Product Details

UPC 044427006375
Amperage Rating 1.667 (at 120V)
Lamp Type Incandescent
Mounting Surface Mount
Range of Motion 180 Degree
Voltage Rating 120V
Wattage 200W
Product Weight 1.22
Case Quantity 2
Pallet Quantity 350
Country of Origin MY
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?