Brand Name | Halo |
Family | ML7RAB Retrofit Adapter Band |
Description | Trim Ring, 6" Metal, Satin Nickel |
UPC | 623960267070 |
Aperture | 6 Inch |
Mounting | Recessed |
Product Weight | 0.101 |
Case Quantity | 12 |
Pallet Quantity | 1440 |
Country of Origin | CN |
ARRA | No |
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |