Brand Name | Halo |
Family | ML56 LED Recessed Downlights 90 CRI - 5 & 6 inch |
Description | 5" / 6" LED Module, UNV, 900 Series, 90CRI, 2700K |
UPC | 080083631148 |
Amperage Rating | 0.15A/0.08A |
Aperture | 5/6 Inch |
Color Temperature Max | 2700K |
Lamp Type | LED |
Mounting | Recessed |
Voltage Rating | 120-277V |
Wattage | 9.4W |
Product Weight | 1.758 |
Case Quantity | 6 |
Pallet Quantity | 288 |
Country of Origin | MX |
ARRA | No |
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |