Catalog Number:
ml5606927
HALO
  • ENERGY STAR® Certified. Learn more at energystar.gov
  • 600 Design Lumens (typical), 90 CRI
  • Available in 2700K, 3000K, 3500K and 4000K color temperatures
  • D2W option - LED warms from 3000K to 1850K
  • Retrofits existing 5" or 6" housings with screwbase adapter included
  • Use with Halo 5" & 6" LED new construction & remodel housings
  • 120V-277V UNV Integral, thermally protected electronic LED driver
  • Dimmable on 120V phase-control dimmers
  • Wet location shower listed with reflector and baffle trims
  • ML56 modules with downlight trims make housings AIR-TITE™ (ASTM E283)

Resources

Halo ML56 Dimming Guide
May 13, 2020
520 KB

Specifications

Product Description

Brand Name Halo
Family ML56 LED Recessed Downlights 90 CRI - 5 & 6 inch
Description 5" / 6" LED Module, UNV, 600 Series, 90CRI, 2700K

Product Details

UPC 080083631087
Amperage Rating 0.08A at 277V
Aperture 5/6 Inch
Color Temperature Max 2700K
Lamp Type LED
Mounting Recessed
Voltage Rating 120-277V
Wattage 9.5W
Product Weight 1.301
Case Quantity 6
Pallet Quantity 288
Country of Origin MX
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX Yes
Peachtree City, GA No

Want to purchase this product?

Need more information?