Catalog Number:
tir50wfl55
HALO
  • Field interchangble round and square 2-inch pinhole apertures
  • Available in downlight, wall wash and accent / task distributions
  • Open and lens apertures provide cutoff to source and glare control
  • Available in a broad range of painted and plated finishes
  • Ships with narrow flood optic, FL and WFL are field installed options
  • Available in 2700, 3000, 3500 & 4000 K CCT, 90 CRI (min), R9 50
  • Delivers 900 lumens (typical), L70 @ 50,000 hours lumen maintenance
  • UNV 120 - 277V input, LE/TE phase cut dimming, 120V only
  • UL Listed with Halo 4" housings, Classified with standard 4" housings

Resources

HALO ML4 Dimming Guide
May 20, 2020
287 KB

Specifications

Product Description

Brand Name Halo
Family ML4 LED 4" Recessed Downlight System
Description ML4 55 degree, wide flood, TIR optic

Product Details

UPC 080083755769
Aperture 4 Inch
Mounting Recessed
Voltage Rating Accessory
Product Weight 0.1
Case Quantity 12
Pallet Quantity 7800
Country of Origin US
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No
Mississauga, ON, Canada Yes
Calgary, AB, Canada No

Want to purchase this product?

Need more information?