Brand Name | Halo |
Family | ML4 LED 4" Recessed Downlight System |
Description | ML4 asymetric wall wash TIR optic |
UPC | 080083755783 |
Aperture | 4 Inch |
Mounting | Recessed |
Voltage Rating | Accessory |
Product Weight | 1.26 |
Case Quantity | 12 |
Pallet Quantity | 7800 |
Country of Origin | CN |
ARRA | No |
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |