Brand Name | Halo |
Family | ML4 LED 4" Recessed Downlight System |
Description | 4" LED Downlight Module, 900 lm, Narrow Flood, 90 CRI, 3000 K, 120 - 277V, LE/TE 5pct Dimming |
UPC | 080083756643 |
Amperage Rating | 0.107A/0.05A |
Aperture | 4 Inch |
Color Temperature Max | 3000K |
Lamp Type | LED |
Mounting | Recessed |
Voltage Rating | 120-277V |
Wattage | 12.8W/12.5W |
Product Weight | 1.54 |
Case Quantity | 6 |
Pallet Quantity | 2880 |
Country of Origin | MX |
ARRA | No |
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |