Catalog Number:
ml4d09nfl927e
HALO
  • Field interchangble round and square 2-inch pinhole apertures
  • Available in downlight, wall wash and accent / task distributions
  • Open and lens apertures provide cutoff to source and glare control
  • Available in a broad range of painted and plated finishes
  • Ships with narrow flood optic, FL and WFL are field installed options
  • Available in 2700, 3000, 3500 & 4000 K CCT, 90 CRI (min), R9 50
  • Delivers 900 lumens (typical), L70 @ 50,000 hours lumen maintenance
  • UNV 120 - 277V input, LE/TE phase cut dimming, 120V only
  • UL Listed with Halo 4" housings, Classified with standard 4" housings

Resources

HALO ML4 Dimming Guide
May 20, 2020
287 KB

Specifications

Product Description

Brand Name Halo
Family ML4 LED 4" Recessed Downlight System
Description 4" LED Downlight Module, 900 lm, Narrow Flood, 90 CRI, 2700 K, 120 - 277V, LE/TE 5pct Dimming

Product Details

UPC 080083756629
Amperage Rating 0.107A/0.05A
Aperture 4 Inch
Color Temperature Max 2700K
Lamp Type LED
Mounting Recessed
Voltage Rating 120-277V
Wattage 12.8W/12.5W
Product Weight 1.54
Case Quantity 6
Pallet Quantity 2520
Country of Origin MX
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada Yes
Calgary, AB, Canada No

Want to purchase this product?

Need more information?