Catalog Number:
hl6rsmf
HALO
  • Field interchangble round and square 2-inch pinhole apertures
  • Available in downlight, wall wash and accent / task distributions
  • Open and lens apertures provide cutoff to source and glare control
  • Available in a broad range of painted and plated finishes
  • Available with SP, NFL, FL & WFL optics
  • Up to 1200 lm delivered, L70 @ 50,000 hours lumen maintenance
  • UNV 120 - 277V input, LE/TE phase cut & 0-10V dimming
  • UL Listed with Halo 4" housings, Classified with standard 4" housings

Resources

Specifications

Product Description

Brand Name Halo
Family HLB6 LED 6" MicroEdge™ Direct Mount Downlight
Description 6" Round and Square Mounting Frame

Product Details

UPC 080083876181
Aperture 6 Inch
Mounting Accessory
Product Weight 0.85
Case Quantity 6
Pallet Quantity 240
Country of Origin MX
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada Yes
Calgary, AB, Canada No

Want to purchase this product?

Need more information?