The ML4 system is comprised of a housing, LED module and round or square 2" aperture pinhole trim. The assembly installs from below the ceiling in standard 4" line voltage housings suitable for 2x6 residential framing or shallow plenum commercial construction. Although diminutive in size, the ML4 delivers powerful beams of light providing the optical control and color quality typically associated with low-voltage halogen MR16 lamps.
|
|
|
|
|
|
---|---|---|---|---|---|
ML4D09FL927E
|
LED | Recessed | 120-277V | 12.8W/12.5W | Spec |
ML4D09FL930E
|
LED | Recessed | 120-277V | 12.8W/12.5W | Spec |
ML4D09NFL927E
|
LED | Recessed | 120-277V | 12.8W/12.5W | Spec |
ML4D09NFL930E
|
LED | Recessed | 120-277V | 12.8W/12.5W | Spec |
ML4D09NFL935E
|
LED | Recessed | 120-277V | 12.8W/12.5W | Spec |
ML4D09NFL940E
|
LED | Recessed | 120-277V | 12.8W/12.5W | Spec |
T24HWKIT
|
N/A | Recessed | Accessory | N/A | Spec |
TIR45FL40
|
N/A | Accessory | N/A | N/A | Spec |
TIR45MH12PK
|
N/A | N/A | N/A | N/A | Spec |
TIR45NFL25
|
N/A | Accessory | N/A | N/A | Spec |
TIR45SP15
|
N/A | N/A | N/A | N/A | Spec |
TIR45WFL55
|
N/A | Recessed | N/A | N/A | Spec |
TIR50AWW25
|
N/A | Recessed | Accessory | N/A | Spec |
TIR50NFL25
|
N/A | Recessed | Accessory | N/A | |
TIR50WFL55
|
N/A | Recessed | Accessory | N/A |
Yes
No