Catalog Number:
lzr406mb
HALO
  • Low voltage step cylinder with integral 12V electronic transformer
  • 338° horizontal rotation and 0° to 90° vertical pivot
  • Finishes: White (P) and Matte Black (MB)
  • Matching finish arm allows lampholder to rotate and adjust vertically

Resources

HALO LZR406
May 20, 2020
152 KB

Specifications

Product Description

Brand Name Halo
Family LZR406 LV Step Cylinder with Transformer
Description LAZER LOW VOLTAGE STEP CYLINDER, ELECTRONIC TRANSFORMER, MATTE BLACK, MR16

Product Details

UPC 662400687597
Amperage Rating 0.45A
Lamp Type MR16
Mounting Track
Track Lampholders Low Voltage Step Cylinder
Voltage Rating 12V
Wattage 50W
Product Weight 0.942
Case Quantity 6
Pallet Quantity 600
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?