Catalog Number:
lzr404p
HALO
  • Lampholder provides a very white crisp light
  • 338° horizontal rotation and 0° to 90° vertical pivot
  • Finishes: White (P) and Black (MB)

Resources

Specifications

Product Description

Brand Name Halo
Family LZR404 LV Pendant with Transformer
Description LAZER LOW VOLTAGE CONTEMPORARY GIMBAL, ELECTRONIC TRANSFORMER, WHITE, MR16

Product Details

UPC 662400616580
Amperage Rating 0.45A
Lamp Type MR16
Mounting Track
Track Lampholders Contemporary Gimbal
Voltage Rating 12V
Wattage 50W
Product Weight 0.722
Case Quantity 12
Pallet Quantity 720
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ Yes
Irving, TX No
Peachtree City, GA No

Want to purchase this product?

Need more information?