Catalog Number:
lzr403p
HALO
  • Decorative Low Voltage Fixtures with perforated or glass bell
  • 338° horizontal rotation and 0° to 90° vertical pivot
  • Equipped with integral transformer
  • Finishes: White (P) and Black (MB)

Resources

HALO Lazer Low Voltage
May 20, 2020
99 KB

Specifications

Product Description

Brand Name Halo
Family LZR403 LV Glass Bell with Transformer
Description LAZER LOW VOLTAGE GLASS BELL, ELECTRONIC TRANSFORMER, WHITE, MR16

Product Details

UPC 662400616566
Amperage Rating 0.45A
Lamp Type MR16
Mounting Track
Track Lampholders Glass Bell
Voltage Rating 12V
Wattage 50W
Product Weight 1.136
Case Quantity 12
Pallet Quantity 432
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ Yes
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?