Catalog Number:
lzr402p
HALO
  • Decorative Low Voltage Fixtures with perforated or glass bell
  • 338° horizontal rotation and 0° to 90° vertical pivot
  • Equipped with integral transformer
  • Finishes: White (P) and Black (MB)

Resources

HALO Low Voltage "bells"
May 20, 2020
219 KB

Specifications

Product Description

Brand Name Halo
Family LZR402 LV Perforated Bell with Transformer
Description LAZER LOW VOLTAGE PERFORATED BELL, ELECTRONIC TRANSFORMER, WHITE, MR16

Product Details

UPC 662400616542
Amperage Rating 0.45A
Lamp Type MR16
Mounting Track
Track Lampholders Perforated Bell
Voltage Rating 12V
Wattage 50W
Product Weight 1.02
Case Quantity 12
Pallet Quantity 288
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?