Catalog Number:
lzr401p
HALO
  • Contemporary gimbal lampholder designed for style
  • 338° horizontal rotation and 0° to 90° vertical pivot
  • Finishes: White (P) and Black (MB)

Resources

Specifications

Product Description

Brand Name Halo
Family LZR401 LV Gimbal Ring w/ Integral 12V Transformer
Description LAZER LOW VOLTAGE GIMBAL RING, ELECTRONIC TRANSFORMER, WHITE, MR16

Product Details

UPC 662400613992
Amperage Rating 0.45A
Lamp Type MR16
Mounting Track
Track Lampholders Low Voltage Gimbal Ring
Voltage Rating 12V
Wattage 50W
Product Weight 0.662
Case Quantity 12
Pallet Quantity 1152
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ Yes
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?