Catalog Number:
lzr401mb
HALO
  • Contemporary gimbal lampholder designed for style
  • 338° horizontal rotation and 0° to 90° vertical pivot
  • Finishes: White (P) and Black (MB)

Resources

Specifications

Product Description

Brand Name Halo
Family LZR401 LV Gimbal Ring w/ Integral 12V Transformer
Description LAZER LOW VOLTAGE GIMBAL RING, ELECTRONIC TRANSFORMER, MATTE BLACK, MR16

Product Details

UPC 662400614005
Amperage Rating 0.45A
Lamp Type MR16
Mounting Track
Range of Motion 0-90 Degree Tilt, 338 Degree Rotation
Track Lampholders Low Voltage Gimbal Ring
Voltage Rating 12V
Wattage 50W
Product Weight 0.579
Case Quantity 12
Pallet Quantity 1200
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?