Catalog Number:
lzr307p
HALO
  • Flatback Cylinders blend with any decor or color scheme
  • Quick-lock adapter attaches anywhere along the track channel
  • 338° horizontal rotation and 0° to 90° vertical pivot
  • Finishes: White (P), Matte Black (MB), White with White Baffle (P/W)

Resources

HALO Flatback Cylinders
May 20, 2020
116 KB

Specifications

Product Description

Brand Name Halo
Family LZR307 Flatback Cylinder with Baffle
Description LAZER FLATBACK CYLINDER, BLACK BAFFLE, WHITE, R20, PAR20, A19

Product Details

UPC 662400612803
Lamp Type Incandescent
Mounting Track
Track Lampholders Flatback Cylinder
Voltage Rating 120V
Wattage 60W
Product Weight 1.14
Case Quantity 12
Pallet Quantity 432
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?