Brand Name | Halo |
Family | LZR307 Flatback Cylinder with Baffle |
Description | LAZER FLATBACK CYLINDER, BLACK BAFFLE, MATTE BLACK, R20, PAR20, A19 |
UPC | 662400612810 |
Lamp Type | Incandescent |
Mounting | Track |
Track Lampholders | Flatback Cylinder |
Voltage Rating | 120V |
Wattage | 60W |
Product Weight | 1.14 |
Case Quantity | 12 |
Pallet Quantity | 432 |
Country of Origin | CN |
ARRA | No |
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |