Catalog Number:
lzr213lmb
HALO
  • To connect three track sections into a Left-Handed T configuration.
  • Can be used as and electrical feed point.
  • Finishes: White (P), Black (MB)

Resources

Specifications

Product Description

Brand Name Halo
Family LZR213L T Connector Left Hand
Description LAZER T CONNECTOR, LEFT HAND, MATTE BLACK

Product Details

UPC 662400685944
Mounting Accessory
Voltage Rating Accessory
Product Weight 0.37
Case Quantity 12
Pallet Quantity 2400
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?