Catalog Number:
lzr205mb
HALO
  • Includes one Left and one Right feed.
  • To continue a run around obstructions
  • Designed to accept 1/2" trade size conduit fitting.
  • Finishes: White (P), Black (MB)

Resources

Specifications

Product Description

Brand Name Halo
Family LZR205 Conduit Condinuation Feed
Description LAZER CONDUIT CONTINUATION FEED, MATTE BLACK

Product Details

UPC 662400617099
Mounting Accessory
Voltage Rating Accessory
Product Weight 0.25
Case Quantity 48
Pallet Quantity 2304
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?